250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump TPS60500REF-193 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TPS60500EVM-193 is an evaluation tool for the high efficiency step-down charge pump TPS60500. The output voltage of the TPS60500 is adjustable in the range of 0.8V to 3.3V. On the EVM, the output voltage is set to 1.5V. The TPS60500 operates from an input voltage of 1.8V to 6.5V. The input voltage must at leat be 1V higher than the output voltage selected. The device delivers up to 250mA of output current.


Order Now
Part Number Status

TPS60500REF-193:
250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump

ACTIVE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS60500  250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS60500 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 159 21 Mar 2002
Design files (2)
Title Type Size (KB) Date
PDF 30 05 May 2004
PDF 29 05 May 2004
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Evaluation Module for Step-Down Charge Pump TPS60500  TPS60500EVM-193  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles