Buck/Boost Synchronous Controller TPS61040REF-001 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured as LCD bias supply and the TPS61040 is set up to generate 18V at 20mA from a single cell Li ion battery. The EVM can be modified to accomodate other battery chemistries or applications. The TPS61041 can be evaluated simply by replacing the TPS61040 IC on the EVM.


Order Now
Part Number Status

TPS61040REF-001:
Buck/Boost Synchronous Controller

ACTIVE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61040  28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61040 Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 117 01 Mar 2002
Design files (2)
Title Type Size (KB) Date
PDF 220 06 May 2004
PDF 27 05 May 2004
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
TPS61040 Boost Converter Evaluation Module for LCD Supply, 18V/20mA  TPS61040EVM-001  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles