TPS61150EVM-150

TPS61150EVM Evaluation Module

TPS61150EVM-150

Order now

Overview

The TPS61150EVM-150 is an evaluation tool for the TPS6115x family. This is a dual channel, single Inductor Boost Converter with two regulated current outputs for driving white LEDs. Each current output can be individually programmed through external resistors and is capable to drive 6 to 7 white LEDs (3.5 V or 4 V forward voltage) up to a total of 12 or 14 LEDs.

Features
  • Input Voltage: 3 V to 6 V
  • Output Voltage: up to 27 V each (max)
  • Switch current Limit: 0.7 A (max)
  • Efficiency: 83% (max)
  • 2 Individual programmable, regulated current Outputs
  • Built in Power Diode and Soft-start
  • Input to Output isolation
  • Over voltage and Short circuit protection
  • Built in 1.2 MHz fixed switching frequency
  • Up to 30 kHz dimming frequency
  • Package: 3x3 QFN-10
Backlight LED drivers
TPS61150 Dual, 2x 27V, 700mA switch, 1.2MHz boost converter with Single Inductor white LED driver (up to 2x6) TPS61151 Dual, 2x 27V, 700mA switch, 1.2MHz boost converter with Single Inductor white LED diver (up to 2x6)
Download View video with transcript Video

Order & start development

Evaluation board

TPS61150EVM-150 — TPS61150EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS61150EVM-150 (Rev. A) 26 Oct 2006
Certificate TPS61150EVM-150 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS6115x Dual-Output Boost WLED Driver Using Single Inductor datasheet (Rev. E) PDF | HTML 30 Nov 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos