TPS61194Q1EVM

TPS61194-Q1 4-Channel LED Driver for Automotive Lighting Evaluation Module

TPS61194Q1EVM

Order now

Overview

The TPS61194Q1EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device.  The  TPS61194Q1EVM uses the TPS61194-Q1 to drive up to 4 LED strings (up to 12 LEDs each, 36 LEDs together) for LCD backlighting with high efficiency.  Information about output voltage and current ratings of TPS61194Q1EVM can also be found in the TPS61194-Q1 datasheet.  Power supply connection for the battery and test points for each signal can be found on the evaluation board.  LED brightness can be controlled by external PWM signal.  Separate LED board can be used as a load or it is possible to connect LCD panel to the output connector.

Features
  • Input voltage 4.5 to 40V
  • Output voltage up to 45V
  • Four LED channels
  • Output current 100 mA/channel
  • Switching frequency 300 kHz to 2.2 MHz
Automotive LED drivers
TPS61194-Q1 Low-EMI, high-performance 4-channel LED driver for Automotive lighting
Download View video with transcript Video

Order & start development

Evaluation board

TPS61194Q1EVM — TPS61194-Q1 4-Channel LED Driver for Automotive Lighting Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS61194-Q1 Low-EMI Automotive LED Driver With Four 100-mA Channels datasheet (Rev. D) PDF | HTML 09 Jun 2017
* EVM User's guide Using the TPS61194xEVM Evaluation Module 05 Jan 2016
Certificate TPS61194Q1EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos