TPS61240EVM-360

TPS61240EVM-360 Evaluation Module

TPS61240EVM-360

Order now

Overview

The TPS61240EVM-260 facilitates evaluation of the TPS61240 IC. There are three circuits on the EVM:

CKT1 will demonstrate the TPS61240DRV (SON) package.

CKT2 will demonstrate the TPS61240YFF (WCSP) package in a small layout.

CKT3 will demonstrate the TPS61240YFF operating in a diode OR configuration.

Features
  • Efficiency > 90% at Nominal Operating Conditions
  • Total DC Output Voltage Accuracy 5.0V±2%
  • Typical 30 µA Quiescent Current
  • Best in Class Line and Load Transient
  • Wide VIN Range From 2.3V to 5.5V
  • Output current up to 450mA
  • Automatic PFM/PWM Mode transition
  • Low Ripple Power Save Mode for Improved Efficiency at Light Loads
  • Internal Softstart, 250µs typical Start-Up time
  • 3.5MHz Typical Operating Frequency
  • Load Disconnect During Shutdown
  • Current Overload and Thermal Shutdown Protection
Boost converters (integrated switch)
TPS61240 2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter TPS61240-Q1 2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS61240EVM-360 — TPS61240EVM-360 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61240EVM-360 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS61240EVM-360 User's Guide 29 May 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos