TPS61390EVM-020

Boost converter evaluation module for TPS61390

TPS61390EVM-020

Order now

Overview

The TPS61390 is a step-up converter with the current mirror and sample / hold circuitry being integrated, which is designed for biasing and monitoring the avalanche photodiodes (APD) in the optical receivers. The TPS61390 supports up to 85-V output from an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 800 mA and the switching frequency is 1.2 MHz.

Features
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 85 V
  • Sample / hold with minimum 350-ns response time
  • Optical range: ± 3dB accuracy
  • Current mirror ratios: 1:5 and 4:5
  • Switching frequency: 1.2 MHz
AC/DC & DC/DC converters (integrated FET)
TPS61390 85-VOUT boost converter with current mirror and sample and hold
Download View video with transcript Video

Order & start development

Evaluation board

TPS61390EVM-020 — Boost converter evaluation module for TPS61390

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61390EVM-020 Evaluation Module 02 Apr 2018
Certificate TPS61390EVM-020 EU Declaration of Conformity (DoC) 20 Apr 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos