Evaluation Module for TPS62362 Processor Core Supply with I2C Compatible Interface and Remote Sense
TPS62362EVM-655
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This EVM demonstrates the Texas Instruments [TPS62360, TPS62361B, TPS62362, or TPS62365] Processor Supply with I2C Interface and Remote Sense. The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. These devices provides up to 3A peak load current (3.5A for the TPS62365), operating at 2.5MHz typical switching frequency

Features
  • 3A Peak Output Current
  • Low Rds,on Switch and Active Rectifier
  • Power Save Mode for Light Loads
  • I²C High Speed Compatible Interface
  • Programmable Output Voltage for Digital Voltage Scaling: 0.5V to 1.77V, 10mV Steps
  • Excellent DC/AC Output Voltage Regulation
  • Multiple Robust Operation/Protection Features

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS62362EVM-655:
Evaluation Module for TPS62362 Processor Core Supply with I2C Compatible Interface and Remote Sense

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1533 29 Nov 2012
User guides (1)
Title Type Size (KB) Date
PDF 999 25 Jul 2011
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (2)


TI Devices (1)

Part Number Name Product Family
TPS62362  Processor Core Supply with I2C Compatible Interface and Remote Sense. 0.77 to 1.4 Vout  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles