TPS62400 Evaluation Module
TPS62400EVM-167
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS62400EVM-167 is an evaluation tool for the TPS62400 which is a 2.25 MHz dual, step down converter in a small 3x3 mm2 QFN package. The TPS62400 can supply voltages from 0.6 V to 6 V from a 2.5 V to 6 V input, and provides two output rails of up to 400 mA/600 mA. The voltage of each output can be dynamically changed using the EasyScale interface which is a single wire serial communication channel. The EVM comes with a USB to EasyScale converter and software so that a personal computer can be used to communicate with the EVM.

Features
  • Efficiency: 95%
  • Vin Range: 2.5 V to 6 V
  • Output Current: 400 mA and 600 mA
  • Available in 10-pin 3x3 QFN package
  • Power Save Mode at Light Load Currents
  • Typ. 32 uA Quiescent current for both converters
  • EasyScale one pin serial interface for dynamic output voltage adjustment
  • One chip solution for powering dual rail processors and DSPs

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS62400EVM-167:
TPS62400 Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2632 30 Jul 2014
User guides (1)
Title Type Size (KB) Date
PDF 551 02 Nov 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
TPS62401 Evaluation Module  TPS62401EVM-167  Evaluation Modules & Boards 
TPS62420 Evaluation Module  TPS62420EVM-167  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
TPS62400  Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN  Step-down (buck) 
TPS62401  Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN  Step-down (buck) 
TPS62420  Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles