TPS62736EVM-205 Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board TPS62736EVM-205 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

The TPS62736 is a highly integrated Nanopower buck converter solution that is well suited for meeting the special needs of ultra low power applications such as energy harvesting. The TPS62736 evaluation module (EVM) facilitates evaluation of this buck converter.

Features
  • Input operating range of 2 V – 5.5 V
  • Output voltage and current of 1.8V and 50mA
  • User adjustable output voltage via resistors

Related Term:


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS62736EVM-205:
TPS62736EVM-205 Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1772 16 Dec 2014
User guides (1)
Title Type Size (KB) Date
PDF 475 23 Aug 2014
More literature (3)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 161 18 Aug 2014
PDF 1085 08 Nov 2013

Software (1)


TI Devices (1)

Part Number Name Product Family
TPS62736  High Efficiency Nanopower Buck Converter with 50mA Load Capability | Step-Down  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles