Programmable Output Voltage Ultra-Low Power Buck Converter Evaluation Module TPS62737EVM-560 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

Efficiency Nanopower Buck (Step Down) Converter Solution

The TPS62737 is a highly integrated Nanopower buck converter solution that is well suited for meeting the special needs of ultra low power applications such as energy harvesting. The TPS62737 evaluation module (EVM) facilitates evaluation of this buck converter.

Features
  • User adjustable output voltage via resistors
  • Input operating range of 2 V – 5.5 V
  • Output voltage and current of 1.8V and 200mA
  • User adjustable output voltage via resistors

Related Term:


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS62737EVM-560:
Programmable Output Voltage Ultra-Low Power Buck Converter Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1772 16 Dec 2014
User guides (1)
Title Type Size (KB) Date
PDF 387 23 Aug 2014
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 161 18 Aug 2014

Software (1)


TI Devices (1)

Part Number Name Product Family
TPS62737  Programmable Output Voltage Ultra-Low Power Buck Converter with up to 200 mA Output Current  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles