TPS62745EVM-622

Ultra Low Iq, Wide VIN Step-Down Converter Evaluation Module

TPS62745EVM-622

Order now

Overview

The TPS62745EVM-622 is designed to help the user easily evaluate and test the operation and functionality of the TPS62745. The EVM converts a 3.3-V to 10-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62745 also includes an integrated input voltage switch to connect/disconnect the pin VIN_SW from the input. The TPS627450 has an ultra-low quiescent current of 500 nA.

Features
  • Input Voltage Range VIN from 3.3V to 10V
  • Typ. 500nA Quiescent Current
  • Integrated input voltage switch
  • Up to 300mA Output Current
  • Up to 90% Efficiency with load currents >15µA
AC/DC & DC/DC converters (integrated FET)
TPS62745 3.3V-10V input, 300mA Ultra Low Iq step-down converter with VSEL and input voltage switch TPS627451 10Vin Ultra Low Iq Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62745EVM-622 — Ultra Low Iq, Wide VIN Step-Down Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS62745 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 26 May 2021
Certificate TPS62745EVM-622 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos