TPS62746EVM-706

TPS6274x Ultra Low Iq Step-Down Converter Evaluation Module

TPS62746EVM-706

Order now

Overview

The TPS62746EVM-706 is designed to help the user easily evaluate and test the operation and functionality of the TPS62746. The EVM converts a 2.0-V to 5.5-V input voltage to a regulated output that is set to either 1.2 V or 1.8 V at up to 300 mA. The TPS62746 has an integrated VIN switch and comes in a small 1.6 x 0.9 mm² WCSP package. It has an ultra-low quiescent current of 360 nA.

Features
  • 360nA Typical Quiescent Current
  • Up to 90% Efficiency at 10uA Output Current
  • RF Friendly DCS-Control
  • Total Sulution Size  <11mm²
  • Small 1.6 x 0.9 mm², 0.5mm Hight, 8 Ball, 0.4mm Pitch WCSP Package
AC/DC & DC/DC converters (integrated FET)
TPS62746 Ultra-low-power DCDC converter with Vin-switch in WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS62746EVM-706 — TPS6274x Ultra Low Iq Step-Down Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS62746EVM-706 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS62746EVM-706 Evaluation Module 11 Jun 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos