Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits)

(ACTIVE) TPS62800EVM-892

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This EVM currently ships with all 3 circuits (TPS62800, TPS62801, TPS62802) installed.

The TPS62800EVM-892 evaluation module (EVM) facilitates the evaluation of the TPS6280x family of 1-A, step-down converters with 2.3-µA IQ in tiny 1.05-mm by 0.7-mm WCSP packages with 0.35-mm pitch. The EVM contains 3 separate circuits to create output voltages between 0.4 V and 3.3 V from input voltages between 1.8 V and 5.5 V. The smallest circuit occupies 5.7 mm2 with a maximum height of 0.65 mm. The TPS6280x is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as wearables and smart phones.

Features
  • 3 Independent Circuits to Support a Range of Output Voltages (0.4 V to 3.3 V)
  • 1.8-V to 5.5-V Input Voltage Range
  • 1 A of Output Current
  • <0.65 mm Maximum Solution Height
  • 5.7 mm2 Total Solution Size
  • 2.3-µA Quiescent Current

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS62800EVM-892:
Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits)

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 979 22 Aug 2018
Design files (1)
Title Abstract Type Size (KB) Date
ZIP 376 30 May 2018
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
TPS62800  1-A Ultra-Low IQ Step-Down Converter  Step-down (buck) 
TPS62801  Tiny, 1A Ultra-Low Iq Step-Down Converter in 1.05 x 0.70mm Chip Scale Package  Step-down (buck) 
TPS62802  1-A Ultra-low Iq Step-down Converter  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs