TPS63802 high current, high efficiency buck boost converter evaluation module
TPS63802EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS63802EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS63802 Buck-Boost Converter. The EVM operates from 1.3V to 5.5V input voltage. Output currents can go up to 2A in buck mode and boost mode. the User can easily evaluate the different feauture of the TPS63802 including precise device enable. The TPS63802 comes in a small 3 x 2 mm²  HodRod™ QFN package.

Features
  • Real buck- or boost-mode operation with automatic and seamless transition between modes
  • High efficiency from 500-µA to 2A output current up to 96%
  • 11-μA operating quiescent current
  • True shutdown function with load disconnect
  • Power save mode with mode selection

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS63802EVM:
TPS63802 high current, high efficiency buck boost converter evaluation module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 565 24 Sep 2019

TI Devices (1)

Part Number Name Product Family
TPS63802  2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package  Buck-boost & inverting 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles