TPS63810 high-efficiency, high output current, I²C controlled, buck-boost converter EVM
TPS63810EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Key Document

- TPS6381xEVM User's Guide (Rev. A)
(PDF 2882 KB)
16 Oct 2019
Description
The TPS63810EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS63810 buck-boost converter. The EVM operates from input voltage between 2.2 V and 5.5 V, and can output voltage from 1.825 V to 5 V, with output current up to 2.5 A in buck mode and up to 2 A in boost mode. Parameters such as output voltage, power save mode, slew rate and mode of the voltage ramping can be programmed via I²C interface.
Features
- Real buck, boost and buck-boost operation with automatic mode transition
- I²C interface
- High efficiency from 500-µA to 2.5-A output current
- 13-μA typical supply current
- True shutdown function with load disconnect and active output discharge
- User selectable power save mode
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
TPS63810EVM: |
$49.00(USD) |
Pricing may vary.
|
ACTIVE | |||||||
TPS63810EVM-USB2ANY: |
|
Not Available | ACTIVE | |||||||
Contact a Distributor |
Technical Documents
User guides (1)
Title | Type | Size (KB) | Date |
2882 | 16 Oct 2019 |
Related Products
Software (3)
-
(ZIP, 23572 KB) 16 Oct 2019
-
(ZIP, 22793 KB) 16 Oct 2019
-
(ZIP, 27519 KB) 16 Oct 2019
TI Devices (1)
Part Number | Name | Product Family |
---|---|---|
TPS63810 | 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling | Buck-boost & inverting |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.