TPS65021EVM Evaluation Module
TPS65021EVM-110
This product is no longer in production.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View   View TPS65021EVM-110

The TPS65021EVM-110 is an evaluation tool for the TPS65021 multi-output Power Management IC. It features multiple DC/DC step-down Converters, several LDOs, an I2C interface and is designed to supply processors like the Intel Xscale Bulverde PXA27x series, TI OMAP16xx and OMAP17xx as well as other processors where multiple rails and dynamic voltage scaling are required. Main difference to TPS65020 is LDO output current capabilities.

Features
  • Input Voltage: 2.5 V to 6 V
  • Output Voltage: 0.6 V to 6 V (adj.)
  • DC/DC 1: 1.2 A, buck, up to 97% efficiency
  • DC/DC 2: 1.0 A, buck, up to 95% efficiency
  • DC/DC 3: 0.8 A, buck, up to 90% efficiency
  • LDO 1: 200 mA
  • LDO 2: 200 mA
  • LDO 3: 30 mA
  • Dynamic Voltage Management for Processor core
  • Separate Enable pins for each buck converter
  • I2C compatible interface
  • Available in 40-Pin QFN Package

What's Included
  • CD-ROM
  • EV2300
  • USB Cable

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (3)
Title Type Size (KB) Date
PDF 1496 22 Sep 2014
PDF 1416 29 Sep 2011
PDF 1510 23 Jul 2007
User guides (1)
Title Type Size (KB) Date
PDF 425 15 Dec 2005

TI Devices (1)

Part Number Name Product Family
TPS65021  6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C interface and Dynamic Voltage Scaling  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles