TPS65132W Single Inductor Dual Output Power Supply Evaluation Module TPS65132WEVM-669 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS65132 is designed to support positive / negative output voltage, for example to drive TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). In this application the two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to provide the user the smallest solution size possible. With its input voltage range of 2.5V to 5.5V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and output currents up to 80mA. The EVM enables the user to evaluate the functionality of the complete circuit in a tablet application with up to 80mA output current.

Features
  • Dual Output
  • VIN 2.5V to 5.5V
  • Outputs adjustable
  • I²C programmable
  • 80mA Output Current

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS65132WEVM-669:
TPS65132W Single Inductor Dual Output Power Supply Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3519 10 Feb 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
TPS65132  Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles