TPS65150EVM-697

TPS65150 Low Vin LCD power supply (bias) with integrated VCOM Evaluation Module

TPS65150EVM-697

Order now

Overview

The TPS65150 offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V, the device is ideal for notebooks powered by a 2.5 V or 3.3 V input rail or monitor applications with a 5 V input voltage rail. Additionally, the TPS65150 provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Features

  • 1.8-V to 6-V input voltage range
  • Integrated VCOM buffer
  • High voltage switch to isolate VGH
  • VS with 1% output voltage accuracy
  • Adjustable power on sequencing

LCD & OLED display power & drivers
TPS65150 Universal, compact LCD bias Power Supply with integrated VCOM Buffer TPS65150-Q1 Automotive, compact LCD bias Power Supply with integrated VCOM Buffer
Download View video with transcript Video

Order & start development

Evaluation board

TPS65150EVM-697 — TPS65150 Low Vin LCD power supply (bias) with integrated VCOM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65150EVM-697 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide Evaluation Module for TPS65150 Low Input Voltage, Compact LCD Bias IC With VCOM (Rev. A) 05 Oct 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos