TPS65263EVM-645

TPS65263EVM Evaluation Module

TPS65263EVM-645

Order now

Overview

The TPS65263EVM-645 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65263. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features
  • Input voltage range from 4.5V to 18V
  • Buck1: 1.5V/3A; Buck2: 1.2V/2A; Buck3: 2.5V/2A
  • Fsw 600KHZ
  • I2 C controlled 7-bits VID programmable Output voltage from 0.68V to 1.95V
  • The 180¡ã out-of-phase minimizes the input filter requirements
Buck converters (integrated switch)
TPS65263 4.5V to 18V Input Voltage, 3A/2A/2A Output Current Step-Down Converter with I2C controlled DVS. TPS65263-1Q1 4.0-V to 18-V input, triple 3-A/2-A/2-A synchronous buck converter TPS65263-Q1 4.0V-18V Vin, 3A/2A/2A Triple Synchronous Buck Converter with I2C Controlled Dynamic Voltage Scaling
Download View video with transcript Video

Order & start development

Evaluation board

TPS65263EVM-645 — TPS65263EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLVC578 — TPS65263EVM GUI

Supported products & hardware
Download

SLVC578 TPS65263EVM GUI

close
Latest version
Version: 01.00.00.00
Release date: 04 Jun 2014
download TPS65263EVM GUI (zip)  — 516 K

Checksum
Products
Buck converters (integrated switch)
TPS65263 4.5V to 18V Input Voltage, 3A/2A/2A Output Current Step-Down Converter with I2C controlled DVS.
Hardware development
Evaluation board
TPS65263EVM-645 TPS65263EVM Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc578 or www.ti.com/lit/xx/slvc578/slvc578.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC578. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Reference designs

REFERENCE DESIGN
PMP10851 Three Output Synchronous Buck Converter for Automotive Radio Tuner Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos