TPS65290 Ultra-Low Power Management Unit Evaluation Module

(ACTIVE) TPS65290LMEVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Texas Instruments TPS65290LMEVM evaluation module (EVM) helps designers evaluate the performance of the TPS65290. The TPS65290 is an integrated PMIC for flow-meter systems, low-power energy-harvesting, medical, consumer and commercial battery operation applications. The TPS65290 can be controlled by SPI using the USB2ANY kit. This version has the 10-mA, 400-nA IDDQ LDOMINI option.

Features
  • Operating Input Voltage Range: 2.2 V to 5 V
  • Input Voltage Recovery Comparator with 500-mA Buck-Boost Converter, Stand-Alone Selectable Threshold Operation or Serial Bus Controlled
  • Factory Selectable SPI/I2C Interface PFM/PWM Operation with Forced PWM Option
  • 40°C to 85°C Ambient Temperature Range, 150 mA LDO


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TPS65290LMEVM:
TPS65290 Ultra-Low Power Management Unit Evaluation Module

$49.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 937 22 Apr 2013 89

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki