TPS65310AEVM

TPS65310AEVM: High Voltage Power Management IC for Automotive Safety Applications Evaluation Module

TPS65310AEVM

Order now

Overview

The TPS65310AEVM evaluation modules (EVM) helps engineers evaluate the operation and performance of the TPS65310A-Q1 power supply IC for safety applications. The EVM contains the TPS65310A-Q1 and circuitry for basic operation. It has an on board USB-to-SPI interface but can also run without it or with a different SPI interface, for example, from an MCU supplied to the EVM.

The TPS65310A-Q1 is a power-management unit, meeting the requirements of DSP-controlled automotive systems (for example, Advanced Driver Assistance Systems). With its integration of commonly used features it helps to significantly reduce board space and system costs.

Features
  • Battery Voltage VBAT: 4.8 to 36V
  • Junction Temp Range: -40C to 150C
  • 5 output voltages
  • Support safety applications
Multi-channel ICs (PMICs)
TPS65310A-Q1 Automotive 4V to 40V, 5 Regulated Output Power Management IC for Automotive Safety Applications TPS65311-Q1 Automotive 4V to 40V, 5 regulated output Power Management IC for automotive safety applications
Download View video with transcript Video

Order & start development

Evaluation board

TPS65310AEVM — TPS65310AEVM: High Voltage Power Management IC for Automotive Safety Applications Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS65310AEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Application note DPI Evaluation TPS65310A 28 Jun 2013
EVM User's guide TPS65310AEVM and TPS65311EVM User's Guide 26 Jun 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos