Evaluation Module for TPS659101 Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs
TPS659101EVM-583
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View   View TPS65910xEVM-583 Graphic

The TPS65910 evaluation module (EVM) is a stand-alone module that demonstrates the functions of the integrated power management IC. It uses a USB-to-GPIO interface card (not included in the kit) to control the standard I2C interfaces in the TPS65910 device. It includes Windows compatible software to interface with the device. The sofware is a simple graphical user interface (GUI) that simplifies registers access for the IC. The software CD is not included in the kit. It must be downloaded from the TPS65910 product folder on ti.com.

Features
  • An EPC
  • Two efficient step-down DCDC converters for processor cores
  • One efficient step-down DCDC converter for I/O power
  • One efficient step-up 5-V DCDC converter
  • SmartReflex-compliant dynamic voltage management for processor cores
  • Eight LDO voltage regulators and one RTC LDO (internal purpose)
  • One high-speed I2C interface for general-purpose control command
  • One high-speed I2C interface for SmartReflex (SR) class-3 control command

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS659101EVM-583:
Evaluation Module for TPS659101 Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1710 19 Jun 2014
User guides (1)
Title Type Size (KB) Date
PDF 546 12 Apr 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS65910  Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles