TPS65986 USB Type-C & USB PD Controller & Power Switch Evaluation Module TPS65986EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This EVM was developed prior to the USB Power Delivery Specification change back in March 2016 and therefore does not have the native hardware to support the 5, 9, 15 and 20V rails. In order to follow the new source power rules please refer to TPS65982 Designs for Supporting Voltages in USB-PD 'Power Rules' or reference the TPS65981EVM.

The TPS65986EVM is a complete reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems. In addition, when used with the DP-EXPANSION-EVM the user can emulate a full-featured USB Type-C PD host or device.

Features
  • USB Type-C testing and verification
  • USB Power Delivery testing and verification
  • Application Emulation (Notebook, Dock, Dongle, Charger)
  • Powered from single supply and bus-powered capable
  • DisplayPort Alternate Mode and USB Data verification (when used with DP-EXPANSION-EVM)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS65986EVM:
TPS65986 USB Type-C & USB PD Controller & Power Switch Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2707 31 Aug 2016
Application notes (1)
Title Type Size (KB) Date
PDF 3684 06 Jul 2016
User guides (3)
Title Type Size (KB) Date
PDF 451 06 Feb 2017
PDF 284 20 Jul 2016
PDF 4165 11 Jul 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (2)

Name Part Number Software Type
TPS6598X Host Interface Utility Tool  TPS65982-HIUTILITY  Application Software & Frameworks 
TPS6598x configuration tool  TPS6598X-CONFIG  Application Software & Frameworks 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
TPS6598x DisplayPort Expansion Evaluation Module  DP-EXPANSION-EVM  Evaluation Modules & Boards 

TI Devices (4)

Part Number Name Product Family
TLV3012  Low-power Comparator with Voltage Reference  Amplifiers 
TPD4E05U06  4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode  Circuit protection 
TPS2500  Integrated USB Power Switch with Boost Converter  Power management 
TPS65986  USB Type-C™ and USB PD Controller and Power Switch  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles