TPS7A10 300-mA low-IQ ultra-low-dropout (LDO) linear regulator evaluation module
(ACTIVE) TPS7A10EVM-004
Key Document

- TPS7A10 Evaluation Module User's Guide
(PDF 1251 KB)
23 Feb 2018
Description
The TPS7A10EVM-004 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A10, which is a 300-mA low-Vin, low-Vout, low-dropout (LDO) voltage regulator.
The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 300 mA.
Features
- Ultra-low input voltage range: 0.7 V to 3.3 V
- 0.78-mm × 1.13-mm WCSP-5 package
- Low-quiescent current: 5 μA (typical)
- High PSRR: 40 dB at 1.5 MHz
- Active output discharge available
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
TPS7A10EVM-004: |
Pricing may vary.
|
ACTIVE | ||||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Modules apply.
Technical Documents
Datasheet (1)
Title | Abstract | Type | Size (KB) | Date |
2132 | 11 Oct 2018 |
User guides (1)
Title | Abstract | Type | Size (KB) | Date |
1251 | 23 Feb 2018 |
More literature (1)
Title | Abstract | Type | Size (KB) | Date |
38 | 02 Jan 2019 |
Related Products
TI Devices (2)
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.