TPS7A85 High-Current (4A), High-Accuracy, Low-Noise LDO Voltage Regulator Evaluation Module TPS7A85EVM-754 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS7A85EVM-754 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A85, High-Current 4-A low dropout voltage regulator.  The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 4A.

Features
  • Low Dropout: 180 mV (max) at 4 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • ANY-OUT Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Output Voltage Range: 0.8 V to 5.0 V
  • High Power-Supply Ripple Rejection: 40 dB at 500 kHz

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS7A85EVM-754:
TPS7A85 High-Current (4A), High-Accuracy, Low-Noise LDO Voltage Regulator Evaluation Module

$29.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2639 05 Feb 2016
User guides (1)
Title Type Size (KB) Date
PDF 773 29 Feb 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS7A85  High-Current (4A), High-Accuracy (1%), Low-Noise (4.4μVRMS), LDO Voltage Regulator  Power management 
TPS7A85A  High-Current (4A), High-Accuracy (0.75%), Low-Noise (4.4µVRMS), LDO Voltage Regulator  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles