TPS92662EVM6-900

TPS92662-Q1 six channel matrix evaluation module

TPS92662EVM6-900

Order now

Overview

The TPS92662EVM6-900 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662EVM Software Package, a fully controllable dynamic front lighting system can be evaluated.

Features
  • Individually controlled 66 pixel LED frontlight solution
  • 3x12 AFLS/ADB LED Array
  • 1x12 Sequential Turn Light
  • 1X12 Daytime Running Light
  • 1X6 High Power Race Light

  • 6CHAUTOECU-899
  • USB to miniUSB cable
  • 15wire board to board cable
  • LED safety shield

Automotive LED drivers
TPS92518HV-Q1 65-V automotive Dual buck LED controller with SPI interface, analog and PWM dimming TPS92662-Q1 12-channel high-brightness LED matrix manager for automotive headlight systems

 

AC/DC & DC/DC controllers (external FET)
LM5122-Q1 Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

 

AC/DC & DC/DC converters (integrated FET)
TPS57160-Q1 Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™

 

C2000 real-time microcontrollers
TMS320F28377S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

 

CAN transceivers
TCAN1042V-Q1 Automotive fault-protected CAN transceiver with I/O level shifting and flexible data-rate
Download View video with transcript Video

Order & start development

Evaluation board

TPS92662EVM6-900 — TPS92662-Q1 Six Channel Matrix Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Data sheet TPS92662-Q1 High-brightness LED Matrix Manager for Automotive Headlight Systems datasheet (Rev. B) PDF | HTML 26 Jun 2020
Certificate TPS92662EVM6-900 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos