TPS92663-Q1 Six Channel Matrix Evaluation Module
TPS92663EVM6-901
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS92663EVM6-901 consists of 63 individually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92663-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92663EVM Software Package, a fully controllable dynamic front lighting system can be evaluated.

Features
  • Individually controlled 63 pixel LED frontlight solution
  • 3x12 AFLS/ADB LED Array
  • 1x12 Sequential Turn Light
  • 1X12 Daytime Running Light
  • 1X3 High Power Race Light

What's Included

  • 6CHAUTOECU-899
  • TPS92663EVM6-901
  • LED safety shield
  • 15 wire board to board cable
  • USB to miniUSB cable

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TPS92663EVM6-901:
TPS92663-Q1 Six Channel Matrix Evaluation Module

$499.00(USD)



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (9)

Part Number Name Product Family
LM26420-Q1  Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter  Step-down (buck) 
LM5122-Q1  Automotive Grade, 3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capabili  Step-up (boost) 
TCAN1042V-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface 
TMS320F28377S  Delfino™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TPS57160-Q1  Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™  Step-down (buck) 
TPS92518HV-Q1  Automotive Dual Buck LED Controller with SPI Interface, Analog and PWM Dimming  LED drivers 
TPS92662-Q1  High-Brightness LED Matrix Manager for Automotive Headlight Systems  LED drivers 
TPS92663-Q1  High-Brightness LED Matrix Manager for Automotive Headlight Systems  LED drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles