TRF37A73 Evaluation Module
TRF37A73EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Description
The TRF37X73EVM evaluation module is intended for the evaluation of the TRF37x73 RF gain blocks. The gain blocks come in multiple gain versions. See each respective product datasheet to be sure you are ordering the correct gain block for the gain and frequency of intended operation.
Features
The TRF37x73EVM comes configured for single-ended input/output signals via two SMA connectors.
- The evaluation board is powered from a single 3.3V supply.
- Gain Block Powerdown feature is accessible via jumpers.
Part Number | Evaluation Module | Gain at 2GHz |
![]() ![]() | ![]() ![]() | ![]() ![]() |
TRF37A73 | TRF37A73EVM | 12dB |
TRF37B73 | TRF37B73EVM | 15dB |
TRF37C73 | TRF37C73EVM | 18dB |
TRF37D73 | TRF37D73EVM | 20dB |