12-channel 1:2 mux & demux with 1.8-V compatible control & power-down mode evaluation module
TS3DV642EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TS3DV642EVM is an evaluation module (EVM) for the TS3DV642 1:2 multiplexer and demultiplexer high-bandwidth HDMI switch. It is specially designed to multiplex HDMI signals. All signals required for the HDMI protocol, high speed and low speed, are multiplexed through the EVM. Additionally, the TS3DV642 device provides an output enable input and two output select inputs for flexible configuration of the HDMI.

 

Features
  • 12-channel high-speed 1:2 mux and demux
  • Mux and demux low-speed, DDC, CEC, HPD signals along with high-speed TMDS data pairs
  • HDMI female connectors for easy evaluation
  • Simple control of select logic lines
  • High-performance ceramic PCB material

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TS3DV642EVM:
12-Channel 1:2 MUX/DEMUX with1.8V Compatible Control and Power-Down Mode Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1658 22 Aug 2018
User guides (1)
Title Type Size (KB) Date
PDF 1271 19 Apr 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TS3DV642  Multi-Channel Differential Switch/Multiplexer Targeting DVI/HDMI & DisplayPort Applications  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles