TS3USB221AEVM

Evaluation module for TS3USB221A

TS3USB221AEVM

Order now

Overview

The TS3USB221AEVM is an evaluation module (EVM) for the TS3USB221A high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The TS3USB221AEVM lets signal pass with minimum edge and phase distortion, integrates ESD protection cells on all pins, and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This EVM demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221A in high-speed signaling applications.

Features
    • VCC operation at 2.5 V and 3.3 V
    • VI/O accepts signals up to 5.5 V
    • 1.8-V compatible control-pin inputs
    • Low-power mode when OE is disabled (1 mA)
    • rON = 6Ω (maximum)
    • ΔrON = 0.2 Ω (typical)
    • Cio(on) = 6 pF (typical)
    • Low-power consumption (30 mA maximum)
    • High bandwidth (900 MHz typical)
    • ESD performance tested Per JESD 22:
      • 7000-V Human-Body Model (HBM)
      • 1000-V Charged-Device Model (CDM)
    • ESD performance I/O to GND:
      • 12000-V Human-Body Model (HBM)
USB redrivers & multiplexers
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
Download View video with transcript Video

Order & start development

Evaluation board

TS3USB221AEVM — Evaluation module for TS3USB221A

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TS3USB221AEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TS3USB221A ESD Protected, High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer and Demu datasheet (Rev. A) 05 Feb 2015
User guide TS3USB221/A/E Evaluation Module User’s Guide (Rev. A) 26 Oct 2009

Related design resources

Hardware development

EVALUATION BOARD
TS3USB221EEVM TS3USB221E Evaluation Module TS3USB221EVM TS3USB221 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos