Description
Note: Consider using the TSW1400EVM for LVDS and CMOS ADC evaluation. This lower cost platform replaces the TSW1200 and TSW1250 and supports all the old and new ADC interfaces. A low cost TSW1405EVM is available for LVDS interfaces with a 64ksample memory limit.
The Texas Instruments TSW1250 EVM is designed to evaluate the performance of Texas Instruments AFE58xx series devices. It includes a High-Speed LVDS Deserializer and Analysis System which provide a comprehensive set of hardware and user interface software to effectively evaluate the performance of a high-speed, analog-to-digital converter (ADC). Particularly, the high-speed ADC that employs a low-voltage differential signal (LVDS) format for the data converter's output data. The AFE58xx series devices for ultrasound systems from Texas Instruments have a high-speed ADC with LVDS outputs for the digitized data, which is perfectly suitable to be evaluated by TSW1250 system. With a high-quality, low-jitter clock and a high-quality input frequency provided to the AFE58XX evaluation module, the TSW1250 system can be used to demonstrate data sheet performance specifications.
Features
- Hardware and software effectively evaluates high-speed ADC with LVDS output
- Xilinx 4 LX25 FPGA
- 64k capture depth with USB transfer

Cart