Wideband RF Receiver Reference Design
TSW12J54EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

RF Sampling 4GSPS ADC with 8GHz DC-Coupled Fully differential Amplifier. Provides a wide bandwidth high performance AC- or DC-coupled capture platform with up to 2 GHz of continous capture bandwidth. Built-in DDC functions enable tuning, down-conversion and bandwidth reduction of captured signals for flexible RF-sampling application development. Wide-bandwidth and DC-coupled input capability also support high frequency time domain applications.

Features

  • 12-bit 4GSPS ADC - ADC12J4000
  • 8GHz Fully Differential Amplifier - LMH5401
  • 4.8 GHz Low Phase Noise PLL/VCO TRF3765
  • Clock Jitter Cleaner LMK04828
  • Complete TI Power Solution
  • 2GHz Butterworth Low Pass Filter Design


What's Included

  • TSW12J54EVM Board
  • SMA DC-Blocks (Qty 2)
  • SMA 50 Ohm Termination (Qty 1)

  • USB Cable
  • Power Adapter
Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TSW12J54EVM:
Wideband RF Receiver Reference Design

$1999.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (2)
Title Type Size (KB) Date
PDF 2379 19 Oct 2017
PDF 867 11 Feb 2011
User guides (2)
Title Type Size (KB) Date
PDF 13730 21 Oct 2015
PDF 10180 27 Jul 2015
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (1)


TI Devices (5)

Part Number Name Product Family
ADC12J4000  12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
LM95233  ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface  Temperature sensors 
LMH5401  8GHz Ultra Wideband Fully Differential Amplifier  RF amplifiers 
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clock jitter cleaners 
TRF3765  300M-4800MHz Low Noise Integer-N/Fractional-N PLL with Integrated VCO and up to 8 Outputs  Clock & timing 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles