Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps

(ACTIVE) TSW1400EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TSW1400EVM is a complete pattern generator and data capture circuit board used to evaluate most of Texas Instruments’ (TI) high speed analog-to-digital converters (ADC) and digital to analog converters (DAC).

The TSW1400EVM features a high speed LVDS bus capable of providing 16-bits of data at 1.5 GSPS. Additionally, the board will support a dual 16-bit CMOS interface that will be enabled in a future firmware upgrade. These two interfaces will allow evaluation for almost all of Texas Instruments’ catalog of high speed ADC and DAC evaluation modules at their full data rate. The board comes with 1GB of memory, which provides a 16-bit sample depth of 512 MB. This improved memory enables better FFT frequency resolution and larger capture sizes for more realistic tests. All of this functionality comes at a price that is lower than any other complete solution on the market.

The intuitive/easy-to-use GUI software package was designed using the TSW1400EVM family. It is an easy to use GUI that allows users to conduct time domain tests, single- or multiple-tone frequency tests, and even load their own test patterns. The EVM connects to your computer via a USB cable, and ships with the necessary power adapter.

The TSW1400EVM is compatible with all ADCs and DACs listed in the Related Devices section of this website. If there is any question as to whether or not the TSW1400 supports the device of interest, please ask in the e2e forum for High Speed Converters

Features
  • Complete 16-bit data capture and pattern generation platform for high-speed ADCs and DACs
  • Compatible with LVDS, CMOS interfaces
  • Analysis on up to eight simultaneous channels
  • Provides 1-GB memory, enabling 512M sample depth
  • Supports up to 1.5-GSPS LVDS I/O rates for both ADCs and DACs
  • Compatible with TSW1405 and TSW1406 GUI software
  • Altera Stratix IV FPGA
  • Integrates functions of TSW3100EVM legacy solutions

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TSW1400EVM:
Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps

$999.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (4)
Title Abstract Type Size (KB) Date
PDF 16997 16 Mar 2017
PDF 5447 26 Apr 2016
PDF 16575 03 May 2012
PDF 2132 29 Dec 2011
Design files (1)
Title Abstract Type Size (KB) Date
ZIP 13121 24 Jan 2012
More literature (1)
Title Abstract Type Size (KB) Date
PDF 133 11 Apr 2019

Software (7)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs