Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-12.5Gbps

(ACTIVE) TSW14J56EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The Texas Instruments TSW14J56 Evaluation Module (EVM) is a next generation of pattern generator and data capture card used to evaluate performances of the new Texas Instruments (TI) JESD204B family of high-speed analog-to-digital converters (ADC) and digital-to-analog converters (DAC).

Populated with an Arria V GZ device and using Altera’s JESD204B IP solution, the TSW14J56 can be dynamically configurable to support all lanes speeds from 600Mbps to 12.5Gbps, from 1 to 8 lanes, 1 to 16 converters, and 1 to 4 octets per frame.

Together with the accompanying High Speed Data Converter Pro Graphic User Interface (GUI), it is a complete system that captures and evaluates data samples from ADC EVM’s and generates and sends desired test patterns to DAC EVM’s. 

Features
  • Quickly evaluate JESD204B DAC and ADC performance using TI High Speed Data Converter Pro software
  • Direct connection to all TI JESD204B High Speed Data Converter EVM’s using an FMC standard connector
  • Quarter rate DDR3 controllers supporting up to 800MHz DDR3 operation
  • JESD RX and TX IP cores with 10 routed transceiver channels
  • Many available general purpose IO’s (status signals, SPI interface, etc.) between the FPGA and the FMC connector
  • SPI/JTAG reconfigurable JESD core parameters: L,M,K,F,HD,S etc.
  • Support for SUBCLASS 0 and 1 operation
  • Dynamically reconfigurable transceiver data rate using HSDC Pro software.
    • Operating range from 0.611Gbps to 12.5Gbps
  • An onboard high-speed USB 3.0 to parallel converter bridges the FPGA interface to the host PC and GUI
  • 32 Gb DDR3 SDRAM (total of 2G 16-bit samples).

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status OS   Current Version   Version Date  

TSW14J56EVM:
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-12.5Gbps

$1249.00(USD)


Pricing may vary.



ACTIVE      

TSW14J56REVD_V3.03_FPGA_FIRMWARE:
FPGA firmware for TSW14J56


Not Available ACTIVE MS Windows   3.03   09/01/2015  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (2)
Title Abstract Type Size (KB) Date
PDF 1374 02 Aug 2017
PDF 538 22 Dec 2015
User guides (3)
Title Abstract Type Size (KB) Date
PDF 16997 16 Mar 2017
PDF 6664 11 Jan 2016
PDF 648 03 Nov 2015
Design files (1)
Title Abstract Type Size (KB) Date
ZIP 14562 16 Feb 2018
More literature (1)
Title Abstract Type Size (KB) Date
PDF 39 02 Jan 2019

Software (7)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs