Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps TSW14J57EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs).

Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.

Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC EVMs.

Features
  • Quickly evaluate JESD204B ADC performance using TI HSDC Pro software
  • Direct connection to all TI JESD204B HSDC EVMs using an FMC+ standard connector (backwards compatible to FMC-equipped EVMs)
  • JESD RX and TX IP cores with 16 routed transceiver channels; operating range from 1.6 Gbps to 15 Gbps
  • Support for SUBCLASS 0 and 1 operation
  • Onboard high-speed USB 3.0-to-parallel converter bridges the FPGA interface to the host PC and GUI
  • 16-Gb DDR4 SDRAM (split into four independent 256 × 16, 4-Gb SDRAMs; total of 1G 16-bit samples)

What's Included

  • USB cable 3.0 (6.56 ft)
  • Power cable (6 ft, 18 AWG)

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TSW14J57EVM:
Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

$1999.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 1291 03 Aug 2018
PDF 16997 16 Mar 2017
Design files (2)
Title Type Size (KB) Date
ZIP 17197 27 Aug 2018
ZIP 15960 25 May 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (6)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles