TSW16DX370EVM Evaluation Module
TSW16DX370EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TSW16DX370EVM is a reference design board used to evaluate the high performance receiver IF super-heterodyne subsystem solution including the following products from Texas Instruments:

  • TRF37B32 dual down-converting mixer with integrated IF amplifier
  • LMH6521 dual digitally controlled variable gain amplifier (DVGA)
  • ADC16DX370 dual channel 16-bit analog-to-digital converter (ADC)
  • LMX2581 wideband frequency synthesizer with integrated VCO
  • LMK04828 ultra low jitter synthesizer and jitter cleaner

 The reference design features a wide RF input range from 700-2700MHz, IF bandwidth of over 100MHz, sampling rate of 368.64MSPS, and an output high-speed serial data rate of 7.37Gb/s, all derived from an on-board 61.44MHz reference oscillator. Two LC bandpass filters at the IF provide significant anti-aliasing protection and flat passband response. The signal chain achieves 28.7dB of power gain with variable gain control down to -2.8dB in 0.5dB steps.

The ADC16DX370EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector and may optionally be connected to a number of FPGA reference platforms from a number of vendors. 

The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Features
  • High linearity, low noise Superheterodyne sub-system reference design
  • Wide RF input range and greater than 100MHz of IF bandwidth
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM data capture card or direct connection to FMC based Xilinx development platform
  • Easy to use software GUI to configure the on-board devices for a variety of configurations through a USB interface

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TSW16DX370EVM:
TSW16DX370 Evaluation Module

$599.00(USD)


Pricing may vary.



ACTIVE

TSW16DX370EVM-BDL:
TSW16DX370EVM + TSW14J50EVM Data Capture / Pattern Generator Bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 5302 01 Aug 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps  TSW14J50EVM  Evaluation Modules & Boards 

TI Devices (9)

Part Number Name Product Family
ADC16DX370  Dual-Channel, 16-Bit, 370-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
LMH6521  High Performance Dual DVGA  RF & microwave 
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clock jitter cleaners 
LMX2581  Wideband Frequency Synthesizer with Integrated VCO  Clock & timing 
LMX2581E  Wideband Frequency Synthesizer with Integrated VCO  Clock & timing 
LP3878-ADJ  Micropower 800mA Low Noise 'Ceramic Stable' Adjustable Voltage Regulator for 1V to 5V App.  Power management 
TPS2400  5.5V overvoltage protection controller with 100V input transient protection  Power switches 
TPS62130A  3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package  Step-down (buck) 
TRF37B32  700M-2700MHz dual Down Converter Mixer with Integrated IF Amp & RF Baluns  Mixers & modulators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles