TSW6011EVM Evaluation Module Status: ACTIVE

TSW6011EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TSW6011EVM is a single RX channel board that can be used to demonstrate a TRF371125 integrated direct down conversion receiver interfacing to an ADS5282, Octal Analog-to-Digital Converter (ADC). The TRF371125 device is inherently broadband, however the RF input and LO input require differential inputs which are generally achieved with the use of an RF balun. The EVM can be configured with a different balun to facilitate operation in the desired band. The default configuration includes a 2GHz balun for both RF inputs.

Features

The TSW6011EVM provides options to send the input RF signal directly to the TRF371125 or through one or two LNAs by simply moving two resistors. There is an option to drive two of the ADCs with an external source. This source can be a single-ended (board default through a transformer) or a differential signal (from a TRF371125EVM for example). There is also an option to bypass the on-board oscillator with an external source. The EVM contains a TRF371125, an ADS5282 for data conversion, a FPGA for digital processing, a CDCE62005 for system clock, and a DAC5672A to allow for easy data evaluation using just a spectrum analyzer.


What's Included

[ What's Included Text ]

  • Power Supply
  • USB Cable
Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TSW6011EVM:
TSW6011EVM Evaluation Module

$999.00(US$)


Pricing may vary.



ACTIVE No   No   Yes   NA   NA   NA   NA   No   No   Yes  
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 3653 31 Jul 2011 2,193
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 916 08 Feb 2013 621

Software (2)


Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
TRF371125EVM Evaluation Module  TRF371125EVM  Evaluation Modules & Boards 
TRF371135EVM Evaluation Module  TRF371135EVM  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
TRF371109  0.3 - 1.7 GHz Wide Bandwidth Integrated Direct Downconversion Receiver  Broadband RF/IF & Digital Radio 
TRF371125  0.7 - 4.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver   Broadband RF/IF & Digital Radio 
TRF371135  1.7 - 6.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver  Broadband RF/IF & Digital Radio 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support