TSW7001 Voltage-Controlled Amplifier Demonstration Kit TSW7001EVM (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

TSW7001 is a demonstration kit for an ultrawideband, high performance voltage controlled amplifier, VCA824. It also includes the 16 bit precision voltage DAC, DAC8831 to implement the gain control as well as the optional OPA656 transimpendence input stage.

Features
  • Quick Evaluation
  • Ready-To-Use Demonstration Kit
  • Simple USB GUI Interface Flexibility To Implement Alternative Design Configurations
  • Easy voltage control delivered by DAC8831, controlled via PC - dynamic voltage control - static voltage level
  • FET input signal delivered through the OPA656

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1275 25 Aug 2008

TI Devices (3)

Part Number Name Product Family
DAC8831  16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter  Digital-to-analog converters (DACs) 
OPA656  Wideband, Unity Gain Stable FET-Input Operational Amplifier  Operational amplifiers (op amps) 
VCA824  Wideband 420MHz, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier  Amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles