TUSB2136-TPS2149 Product Development Kit
TUSB2136TPS2149PDK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

View   View TUSB2136TPS2149PDK Graphic

The TUSB2136TPS2149PDK can be used to evaluate the TUSB2136 USB compound hub device and the TPS2149 USB power controller device in a keyboard application. Both a main evaluation module and a mini keyboard are included in the TUSB2136TPS2149PDK. The user is expected to be familiar with 8052 MCU architecture and programming, as well as USB certification requirements. For more information on Universal Serial Bus and certification, logo, and testing requirements, see www.usb.org.

Software/Utilities Available include:

  • AppLoader is a Windows-based USB Device Driver that will load binary 8052 code to the TUSB2136. It allows the user to keep the firmware on the PC rather than in an EEPROM on the board. The EEPROM must be removed from the board for Apploader to function. When the device is plugged into the PC, Windows associates it with this driver, which then downloads the firmware to the device's RAM directly. AppLoader has been tested under Win98SE, Win2K, WinME and WinXP. It is intended to be used during the firmware development phase of a project and is not intended for production use. Firmware on production systems should be stored on an EEPROM in the USB device.
  • The I2C Header Generator Utility is a DOS-based tool that generates an image file for your I2C EEPROM, using your binary object code and/or custom descriptors as inputs.
  • The Sample Source Code can be downloaded if you agree to the online royalty-free license agreement. Objext code comes pre-loaded in the on-board EEPROM. If you will do your own firmware devlopment, a Compiler will be required. Since the TUSB2136 is based upon the industry-standard 8052 microcontroller, there are several compilers on the market that would be suitable. Some examples are at www.iar.com, www.keil.com, and at www.tasking.com.

The TUSB2136/3210 Firmware Debugging Guide is a general instruction guide on how to debug user-developed firmware using the TUSB2136's native 8052 debug port.

The TUSB2136/3210/5052 USB Firmware Architecture 8052 Embedded USB Micro-Controller document discusses the firmware architecture of the TUSB3210.

Additional items needed for EVM use include a USB Montioring Utility and a USB enabled Host computer.

Features
  • Facilitate Development with a resident TUSB2136 USB micro-controller
  • Test the on-board TPS2149 power controller
  • Quick keyboard testing via mini input keys
  • Connection to a USB-enabled host

What's Included
  • Schematic
  • Downloadable gerber file
  • Downloadable I2C Header Generator Utility
  • Sample Source Code
  • Downloadable App Loader
  • User's Guide
  • Getting Started Letter
  • Data Manual
  • Mini-Keyboard Daughter Card
  • Populated EVM Board

Compatibility Issues

This kit assumes that the human interface device (HID) class drivers native to all major operating systems will be utilized. If the HID class driver (or other native class driver) is not satisfactory, the user will be required to develop their own driver.

Order Now
Part Number Status

TUSB2136TPS2149PDK-FW:
TUSB2136 Firmware Source Code

ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 502 08 Aug 2001
Application notes (3)
Title Type Size (KB) Date
PDF 69 21 May 2004
PDF 14 23 Dec 2003
PDF 162 24 Sep 2003
User guides (3)
Title Type Size (KB) Date
PDF 71 27 Dec 2001
PDF 21 12 Dec 2001
PDF 225 24 Aug 2001
Design files (5)
Title Type Size (KB) Date
PDF 89 03 Dec 2003
PDF 116 03 Dec 2003
PDF 112 03 Dec 2003
ZIP 428 26 Nov 2003
ZIP 369 26 Nov 2003
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software development (1)


TI Devices (2)

Part Number Name Product Family
TPS2149  3.3V LDO + dual switch For USB hubs, active-Low enables  Power management 
TUSB3210  Universal Serial Bus General-Purpose Device Controller  USB ICs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles