TUSB320EVM

TUSB320 Evaluation Module (EVM)

TUSB320EVM

Order now

Overview

The TUSB320EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection and/or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB320 devices can be used with legacy USB systems or Type-C systems for evaluation purposes.

Features
  • Plug and play design
  • The EVM can be configured to be used for the evaluation of DFP, UFP, or DRP Type-C implementation
  • The EVM can also be configured to operate in I2C or GPIO mode. Default configuration is I2C
  • EVM configurable by  DIP switches
AC/DC & DC/DC converters (integrated FET)
TPS62082 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

USB hubs & controllers
TUSB320 USB Type-C configuration channel logic and port control

 

eFuses & hot swap controllers
TPS25910 2.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse
Download View video with transcript Video

Order & start development

Evaluation board

TUSB320EVM — TUSB320 Evaluation Module (EVM)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TUSB320 EVM User's Guide (Rev. B) 22 Oct 2015
Data sheet TUSB320 USB Type-C Configuration Channel Logic and Port Control datasheet (Rev. F) PDF | HTML 15 Mar 2022
Certificate TUSB320EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos