2-port SuperSpeed USB xHCI PCIe Card Reference Design TUSB7320EVM (NRND)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TUSB7320EVM board is a free-standing reference design for a two-port PCIe-based SuperSpeed USB (USB 3.0) Extensible Host Controller (xHCI). It is used to evaluate system compatibility. A Microsoft WHQL certified xHCI compliant driver stack is provided as well. The TUSB7320 is fully backwards compatible to USB 2.0 supporting USB peripherals and hubs that support all data transfer speeds: USB 2.0 Low-speed (1.5Mbps), USB 2.0 Full-speed (12 Mbps), USB 2.0 High-speed (480 Mbps) as well as SuperSpeed USB (5 Gbps). A SuperSpeed peripheral is required to evaluate SuperSpeed data transfer.

Features

xHCI compliant driver stack

  • Support for all USB data transfer rates
    • Full/low speed support
    • High speed support
    • SuperSpeed support
  • Robust device class support
  • UASP support for mass storage devices
  • Available for Windows XP, Windows Vista, and Windows 7
    • Both 32-bit and 64-bit
  • Linux support available from open Source Community

Compatibility Issues

For more information on Universal Serial Bus and certification, logo, and testing requirements, see www.usb.org

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 561 15 May 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (4)

Part Number Name Product Family
TPD2EUSB30  2-Channel ESD Solution for SuperSpeed USB 3.0 Interface  Circuit protection 
TPS2560  Dual Channel Precision Adjustable Current-Limited Power Switches  Power management 
TPS74401  Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start  Power management 
TUSB7320  SuperSpeed USB 3.0 2–Port xHCI Host Controller  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles