TUSB8040A Evaluation Module TUSB8040AEVM (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TUSB8040AEVM board is a free-standing reference design for a four-port SuperSpeed USB (USB 3.0) hub. It is used to evaluate system compatibility. A SuperSpeed enabled host system and cable is required to evaluate SuperSpeed data transfer. The TUSB8040AEVM will work with USB 2.0 hosts systems as a USB 2.0 hub. No software is required to enable the device. The board will work with any operating system that has USB hub class support built in.

Features
  • Complete 4-Port Hub Reference Design featuring TUSB8040A USB Hub Controller
  • Test via on board jumpers/LEDs
  • Quick connect to a USB-enabled host


  




TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPD2EUSB30A  2-Channel ESD/Surge Solution for High-Speed Low-Voltage Interface  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2541A  USB Charging Port Controller and 2.5A Power Switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2543  USB Charging Port Controller and 2.5A Power Switch with Load Detection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS3808  Low-quiescent current supervisor with programmable-delay and manual reset  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS74801  Single-output 1.5A LDO regulator, adjustable (0.8V to 3.6V), programmable soft start  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS786  Ultralow-Noise, High-PSRR, Fast, RF, 1.5-A Low-Dropout Linear Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
TUSB8040A  Four Port SuperSpeed USB 5Gbps USB3.0 Hub  USB  Not Available Not Available
TUSB8040A1  Four Port SuperSpeed USB 5Gbps USB3.0 Hub  USB  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPD2EUSB30A Download Download
TPS2541A Download Download
TPS2543 Download
TPS3808 Download Download
Download Download
TPS74801 Download Download
Download Download
TPS786 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.