TUSB9261 Demonstration & Reference Design

(ACTIVE) TUSB9261DEMO

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

View  ViewTUSB9261DEMO

The TUSB9261DEMO board is a free-standing reference design that acts as a bridge between a SuperSpeed USB (USB 3.0) bus and a Serial–ATA (SATA) device. The TUSB9261DEMO is used to evaluate system compatibility. It provides a TUSB9261 hardware reference design for connection to a SATA device such as a solid state drive, hard disk drive, DVD drive, or Blu-Ray drive. The included firmware is capable of supporting a single SATA drive and supports the following:

  • USB Attached SCSI (UAS)
  • USB Mass Storage Class (MSC) Bulk-Only Transport (BOT) including the 13 error cases.
  • USB Mass Storage Specification for Bootability
  • USB Device Class Definition for Human Interface Devices (HID) for firmware update and manufacturer-specific custom functionality
  • Serial ATA Advanced Host Controller Interface (AHCI)
  • General Purpose Input/Output (GPIO)
  • Pulse Width Modulation (PWM) for LED dimming control
  • Serial Peripheral Interface (SPI) for updating firmware and loading custom device descriptors
  • Serial Communications Interface (SCI) for debug output only
The board works with the LINUX, MAC, and Windows native Mass Storage Class Drivers.

Features
  • A free-standing external storage reference design
  • Auto-detection of single SATA drive
  • USB Attached SCSI Protocol Class Support
  • Bulk Only Transport Class Support

The DEMO board as supplied is intended to operate as a USB bus-powered peripheral with solid-state-drives. In order to use the DEMO board with higher current devices such as hard drives or optical drives, an external power supply is required. More information on the requirements for this external power jack is found in the User's Guide.


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TUSB9261DEMO:
TUSB9261 Demonstration & Reference Design

$49.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TUSB9261  USB 3.0 5 Gbps to SATA Bridge  USB  Sample & Buy Not Available
TUSB9261-Q1  Automotive 2nd Generation SuperSpeed USB 3.0 to Serial ATA Bridge  USB  Sample & Buy Not Available

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 548 09 Dec 2014 529
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1048 09 Dec 2014 626

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs