UCC256301 LLC Evaluation Module UCC25630-1EVM-291 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

UCC25630-1EVM-291 is an EVM of LLC resonant half-bridge DC-DC power converter with LLC controller UCC256301. UCC25630-1EVM-291 accepts DC line input from 340Vdc to 410Vdc, AC input voltage from 85 VAC to 264 VAC, and outputs nominal 12Vdc with full load output power 120W, or full output current 10A.

Features
  • Optimized low power features enable extreme low standby power
  • Advanced burst mode with adaptive threshold
  • Improved capacitive region avoidance scheme
  • Adaptive dead-time
  • X-capacitor discharge

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC25630-1EVM-291:
UCC256301 LLC Evaluation Module

$175.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 2987 30 Jan 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
UCC256301  Wide vin LLC resonant controller with high-voltage start up enabling ultra-low standby power  Offline & isolated DC/DC controllers & converters 
UCC256302  LLC resonant controller with high voltage start up enabling low standby power  Offline & isolated DC/DC controllers & converters 
UCC256303  LLC resonant controller enabling low standby power  Offline & isolated DC/DC controllers & converters 
UCC256304  Wide vin LLC resonant controller with high-voltage start up enabling low standby power  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles