UCC28600 evaluation module
UCC28600EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The UCC28600 evaluation module (EVM) is a 120 W off-line quasi-resonant flyback converter providing a 19.4 V regulated output at 6.2 A of load current, operating from a universal AC input. The front end power factor correction(PFC) stage is controlled by the UCC28051 and will accommodate an input line voltage range of 85 VRMS to 265 VRMS and is designed to meet EIC61000-3-2 harmonic emissions requirements. The module uses the UCC28600 Quasi-Resonant Flyback green mode controller which integrates built-in state of the art energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies.

Features
  • 120 Watt 19.4 V output
  • Universal off-line input voltage range
  • Power factor correction controlled by the UCC28051
  • Multi-mode operation
  • Current mode control
    • Cycle-by-cycle power limit
    • Over current hiccup restart mode
  • Programmable over voltage protection
  • Internal over temperature protection
  • Less than 500mW input power during standby
  • Programmable soft start
  • PFC disable using the STATUS pin of the UCC28600
  • Regulation down to zero output current
  • Single-sided board layout

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC28600EVM:
UCC28600 Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1564 31 Aug 2015
User guides (2)
Title Type Size (KB) Date
PDF 431 18 Jun 2010
PDF 555 19 Oct 2006
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters 
UCC28600-Q1  Automotive 8-Pin Current Mode Flyback Controller with Green Mode  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles