UCC28720EVM-212 5W Evaluation Module for USB off-line adapter
UCC28720EVM-212
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The UCC28720EVM-212 is a 5W evaluation module for evaluating an off line adapter for USB applications. It is intended for evaluation purposes and is not intended to be an end product. The UCC28720EVM-212 converters 100V to 240V RMS input voltage down to 5V DC, with a 1A current limit for USB adapter applications.

Features
  • <10mW no load power
  • Primary Side Regulation (PSR) eliminates opto-coupler
  • +/- 5% Voltage & Current Regulation
  • Quasi-resonant valley switching operation for highest overall efficiency
  • Wide VDD range (35V) allows small bias capacitor
  • Drive Output for low cost Bipolar
  • Protection Functions: Over Voltage, Low Line, Over Current

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC28720EVM-212:
UCC28720EVM-212 5W Evaluation Module for USB off-line adapter

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 688 20 Sep 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
UCC28700  Constant-Voltage, Constant-Current PWM With Primary-Side Regulation  Offline & isolated DC/DC controllers & converters 
UCC28710  Constant-voltage, constant-current PWM controller with primary-side regulation  Offline & isolated DC/DC controllers & converters 
UCC28720  Constant-Voltage, Constant-Current Controller with Primary-Side Regulation for Bipolar Power Devices  Offline & isolated DC/DC controllers & converters 
UCC28722  Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles