UCC28780 active clamp flyback 45W AC/DC EVM with GaN FET UCC28780EVM-002 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The UCC28780EVM-002 demonstrates high-efficiency and high-density for a 45-W off-line adapter using the UCC28780 active-clamp flyback controller at high frequency nominal 300 kHz using GaN MOSFET Power ICs, NV6115 and NV6117.  The EVM also uses the UCC24612 synchronous rectifier controller on the secondary side.  The output is regulated to 20 Vdc over an input voltage range of 90 Vac to 264 Vac.  The UCC28780 controller operates in several adaptive modes to minimize power loss over the full line and load ranges.

Features
  • 45-W, 20-V AC-to-DC converter using active-clamp flyback controller, GaN MOSFET Power IC, and synchronous rectification
  • High Efficiency (> 94%), High Power Density (> 20W/in3), Low Standby Power (55mW), and High Switching Frequency (300kHz)
  • Exceeds EU Code of Conduct and US Department of Energy efficiency requirements
  • Adaptive Burst Mode feature maintains high efficiency even at light loads
  • This evaluation module is tested and orderable and includes a User's Guide

What's Included

  • High-Voltage EVM User Safety Guidelines (SLVT174)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC28780EVM-002:
UCC28780 Active Clamp Flyback 45W AC/DC EVM with GaN FET

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2787 22 Feb 2018
User guides (1)
Title Type Size (KB) Date
PDF 3800 07 Feb 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Secondary-side synchronous rectifier controller diode-replacement demonstration board  UCC24612-1EVM  Evaluation Modules & Boards 

Reference Designs  ( 1 )

TI Devices (3)

Part Number Name Product Family
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references 
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters 
UCC28780  Adaptive zero voltage switching active-clamp flyback controller  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles