UCC28780 active clamp flyback converter 45W EVM with UCC24612 and Si MOSFET
UCC28780EVM-021
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The UCC28780EVM-021 is a 45-W evaluation module (EVM) for evaluating an off-line active-clamp flyback adapter for notebook charging and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28780EVM-021 converts input voltage of 90-VRMS to 264-VRMS down to 20-VDC, with a 2.25-A nominal output current rating and a 160-ms limit for over-power capability. The main devices used in this design are active clamp flyback controller UCC28780, SR controller UCC24612, and Si MOSFETs.

Features
  • 45-W, 20-V AC-to-DC converter using active-clamp flyback controller, Si MOSFET Power IC, and synchronous rectification.
  • High Efficiency (> 93%), High Power Density (> 20W/in3), Low Standby Power (55mW), and High Switching Frequency (300kHz).
  • Exceeds EU Code of Conduct and US Department of Energy efficiency requirements.
  • Adaptive Burst Mode feature maintains high efficiency even at light loads.
  • This evaluation module is tested and orderable and includes a User's Guide.

What's Included

  • High-Voltage EVM User Safety Guidelines

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC28780EVM-021:
UCC28780 Active Clamp Flyback Converter 45W EVM With UCC24612 and Si MOSFET

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 1952 15 May 2018

TI Devices (3)

Part Number Name Product Family
ATL431  2.5-V low-IQ adjustable precision shunt regulator  Voltage references 
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters 
UCC28780  Adaptive zero voltage switching active-clamp flyback controller  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles