UCC28880 High-side Buck Evaluation Module
UCC28880EVM-616
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The UCC28880EVM-616 evaluation module is an offline high voltage buck type power supply that provides either 5Vdc or 13Vdc at a maximum output of 100mA. The input accepts a voltage range of 85Vac to 265Vac. The evaluation module uses the UCC28880 low quiescent current switcher IC. This devices integrates a 700V FET and controller into one SOIC7 package. The device also features a high voltage current source, enabling start-up and operation directly from the rectified mains voltage. The low quiescent current of the device enables very high efficiency in non isolated high side buck low power converters. The device is also protected from failure conditions with thermal shutdown, under voltage lockout, soft start and overload protection. The UCC28880 is suited for use in non isolated off line systems. Typical applications include Home Appliances, White Goods, E Metering, Home Automation and LED Lighting .

Features
  • Preset output voltage of ~13V or ~5V (when the jumper JP1 is inserted)
  • No load to 100mA load range
  • Standby Power < 30mW
  • Universal off line input voltage range
  • Meets EN55022 ClassB conducted emissions requirements
  • Overload/Output short circuit protection
  • Thermal Shutdown
  • Controlled start up and restart after fault protection

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

UCC28880EVM-616:
UCC28880 High-side Buck Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 529 01 Feb 2017
Design files (1)
Title Type Size (KB) Date
ZIP 360 12 Jul 2018
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (1)


Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
UCC28880 Low-side Buck Evaluation Module  UCC28880EVM-615  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
UCC28880  High Voltage Switcher for Non-isolated AC/DC Conversion  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles