USB Type-C™ Mini Dock board with video and charging support evaluation module
USB-CTM-MINIDK-EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video.  The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI.

Features
  • Plug-and-play design
  • Bidirectional power capabilities
  • DRP full-featured USB-C & PD port
  • Dual video (up to 4K) through HDMI or miniDP
  • Flash update over Type-C

What's Included

  • USB-CTM-MINIDK-EVM INT-042 board

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

USB-CTM-MINIDK-EVM:
USB Type-C Minidock Board With Video and Charging Support Evaluation Module

$499.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 2385 12 Jan 2017
User guides (1)
Title Type Size (KB) Date
PDF 2396 08 Aug 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Reference Designs (1)

Name Part Number Tool Type
USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design  TIDA-01243  Reference design 

TI Devices (18)

Part Number Name Product Family
CSD87501L  30V, N ch NexFET MOSFET™, dual common drain LGA, 5.5mOhm  MOSFETs 
HD3SS3212  USB 3.1 Two Channel Differential 2:1/1:2 10Gbps Mux/Demux Switch  USB ICs 
HD3SS460  USB Type-C Alternate Mode 4x6 Differential Switch  USB ICs 
PCM2707C  Stereo Audio DAC with Full Speed USB Interface, Single-Ended Headphone Output, and S/PDIF  Audio converters 
TLV3012  Low-power comparator with reference (push-pull)  Amplifiers 
TPD13S523  13-channel HDMI Port solution with ESD protection and current-limit load switch  Interface 
TPD4E05U06  4-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection ICs 
TPD6E05U06  6-channel Ultra-low-capacitance IEC ESD protection diodes  Circuit protection ICs 
TPS2013A  5.5-V, 1.5-A, 35-mΩ, load switch  Power switches 
TPS2500  Integrated USB power switch with boost converter in Eco-mode  Power management 
TPS25910  2.9-V-20-V, 30mΩ, 0.8-6.5A eFuse  Power switches 
TPS53318  High-Efficiency 8-A Synchronous Buck Converter with Eco-mode ™  Step-down (buck) regulators 
TPS54331  3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode  Step-down (buck) regulators 
TPS65982  USB Type-C™ and USB PD controller power switch and high-speed multiplexer  USB ICs 
TPS65986  USB Type-C™ and USB PD Controller and Power Switch  USB ICs 
TUSB321  USB Type-C Configuration Channel Logic and Port Control with VCONN  USB ICs 
TUSB3410  UART, I2C & IrDA serial port to USB bridge  USB ICs 
TUSB8041  4-port 5-Gbps SuperSpeed USB 3.0 hub  USB ICs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles